RK 995-CK1 1/2-3/4
Discontinued
Part of the RK-995 Series
Ordering Code: 0888580
UPC: 098268869910
Lead Free: YES
First Check Repair Kit for 1/2 to 3/4 IN Reduced Pressure Zone Assembly, 995
This check kit includes the parts necessary to repair or replace the first check assembly of a 1/2 to 3/4 inch reduced pressure zone assembly, series 995. This kit consists of all parts necessary to repair the check of the applicable valve assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |