RK 995-CK2 1
Discontinued
Part of the RK-995 Series
Ordering Code: 0888583
UPC: 098268869941
Lead Free: YES
1 In Second Check Kit For Series 995
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |