RK 995-RC2 1/2-3/4
Discontinued
Part of the RK-995 Series
Ordering Code: 0888586
UPC: 098268870060
Lead Free: YES
RK 995-RC2 1/2-3/4
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat O-ring, Disc Assembly, Cover O-ring |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |