RK 995-RT 1
Discontinued
Part of the RK-995 Series
Ordering Code: 0888593
UPC: 098268870138
Lead Free: YES
1 In Total Rubber Parts Kit For Series 995
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Diaphragm, Relief Valve Disc, 2 Check Valve Disc Assemblies, Stem O-ring, Cover O-ring, 2 Check Seat O-rings, Relief Valve Seat O-ring, Relief Valve Body O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |