RK 995-RT 1/2-3/4
Part of the RK-995 Series
Ordering Code: 0888592
UPC: 098268870145
Lead Free: Yes
1/2 to 3/4 IN Total Rubber Parts Kit for Series 995
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 995 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Diaphragm, Relief Valve Disc, 2 Check Valve Disc Assemblies, Stem O-ring, Cover O-ring, 2 Check Seat O-rings, Relief Valve Seat O-ring, Relief Valve Body O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |