RK 995-RV 1 1/4-1 1/2
Part of the RK-995 Series
Ordering Code: 0888058
UPC: 098268899177
Lead Free: YES
1 1/4 to 1 1/2 IN Relief Valve Rubber Parts Kit for Series 995
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 995 |
| Compatible Size Used On | 1 1/4 IN to 1 1/2 IN |
| Kit Contents | Diaphragm, Disc, Stem Spring, Seat O-ring, Cover O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |