RK 995-VT
Discontinued
Part of the RK-995 Series
Ordering Code: 0888060
UPC: 098268899184
Lead Free: YES
RK 995-VT 1 1/4-1 1/2
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover |
| Kit Type | Total Relief Valve Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |