RK 995/995RPDA-CK2 6
Part of the RK-995/995RPDA Series
Ordering Code: 0888918
UPC: 098268921083
Lead Free: Yes
Second Check Kit for 6 IN Series 995/995RPDA Reduced Pressure Zone and Detector Assy, Backflow Preventing Valve
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 995, 995RPDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Complete #2 Check Assembly, Check O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |