RK 995/995RPDA-RC1 6
Part of the RK-995/995RPDA Series
Ordering Code: 0888924
UPC: 098268921144
Lead Free: YES
First Check Rubber Parts Kit for 6 IN Series 995/995RPDA Reduced Pressure Zone and Detector Assy, Backflow Preventing Valve
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 995, 995RPDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | First Check Assembly O-ring, Check Disc, 2 C-Clips |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |