1/2-3/4 LFRK 9DM2-T
Part of the RK-9D Series
Ordering Code: 0556096
UPC: 098268617382
Lead Free: YES
1/2 to 3/4 IN Backflow Preventer Repair Kit, for Series 9D and LF9D
This total repair kit is for backflow preventer series 9D and LF9D sizes 1/2 to 3/4 IN. The kit consists of diaphragm assembly, disc assembly, seat, seat o-ring and two union seals.
Features
- Use on valve sizes 1/2 to 3/4 IN series 9D and LF9D
- Diaphragm assembly, disc assembly
- Seat, seat O-Ring
- Two union seals
| Specifications | |
|---|---|
| Compatible Series or Model | 9D, LF9D |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Diaphragm Assembly, Disc Assembly, Seat, Seat O-ring, 2 Union Seals |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |