1/2 LFRK 9DM3-T
Part of the RK-9D Series
Ordering Code: 0556097
UPC: 098268617399
Lead Free: Yes
1/2 IN Repair Kit for Dual Check Valve Series 9D and LF9D
This total repair kit for 1/2 IN backflow preventer series 9D and LF9D consists of diaphragm assembly, disc assembly, seat, seat o-ring and two union seals.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- For series 9D and LF9D
| Specifications | |
|---|---|
| Compatible Series or Model | 9D, LF9D |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Diaphragm Assembly, Disc Assembly, Seat, Seat O-ring, 2 Union Seals |
| Kit Type | Repair Kit |
| Lead Free | Yes |