ARK A200-B 1
Features
- Factory replacement kit
- For 1 IN valve
- Use on series A200 pressure vacuum breaker
| Specifications | |
|---|---|
| Compatible Series or Model | A200 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw |
| Kit Type | Bonnet Kit |
| Lead Free | Yes |