ARK A200-CK 1 1/2-2
Features
- Factory replacement kit
- For 1 1/2 to 2 IN valve
- Use on series A200 pressure vacuum breaker
| Specifications | |
|---|---|
| Compatible Series or Model | A200 |
| Compatible Size Used On | 1 1/2 IN to 2 IN |
| Kit Contents | Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring |
| Kit Type | Check Kit |
| Lead Free | YES |
| Product Group | AMES KITS |