ARK A200-CK 1/2-3/4
Features
- Factory replacement kit
- For 1/2 to 3/4 IN valve
- Use on series A200 pressure vacuum breaker
Specifications | |
---|---|
Compatible Series or Model | A200 |
Compatible Size Used On | 1/2 IN to 3/4 IN |
Kit Contents | Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring |
Kit Type | Check Kit |
Lead Free | YES |
Product Group | AMES KITS |