ARK A200-S
Features
- Factory replacement kit
- For 2 IN valve
- Use on series A200 pressure vacuum breaker
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | A200 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Seat, Seat O-ring, Bonnet O-ring |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | AMES PARTS |