ARK A200-S 1 1/2-2
Features
- Factory replacement kit
- For 1 1/2 to 2 IN valve
- Use on series A200 pressure vacuum breaker
Specifications | |
---|---|
Compatible Series or Model | A200 |
Compatible Size Used On | 1 1/2 IN to 2 IN |
Kit Contents | Seat, Seat O-ring, Bonnet O-ring |
Kit Type | Seat Kit |
Lead Free | YES |
Product Group | AMES KITS |