ARK A200-V
Features
- Factory replacement kit
- For 2 IN valve
- Use on series A200 pressure vacuum breaker
| Specifications | |
|---|---|
| Buy American Act Compliant | NO | 
| Compatible Series or Model | A200 | 
| Compatible Size Used On | 2 IN | 
| Kit Contents | Float Vent Disc Assembly, Bonnet O-ring | 
| Kit Type | Vent Float Kit | 
| Lead Free | NO | 
| Product Group | AMES PARTS |