ARK A200-V 1/2-3/4
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | A200 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Float Vent Disc Assembly, Bonnet O-ring |
| Kit Type | Vent Float Kit |
| Lead Free | YES |
| Product Group | AMES KITS |