ARK C200/C300-CK1 8
This check assembly kit includes the parts necessary to repair or replace the first check assembly of a 8 inch double check valve assembly, series C200 and C300. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 8 IN double check and detector assembly
- Includes first check assembly, check O-ring and lube
- Red silicone check disk material
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | C200, C300 |
Compatible Size Used On | 8 IN |
Kit Contents | First Check Assembly, Check O-ring, Lube |
Kit Type | First Check Kit |
Lead Free | Yes |