ARK C200/C300-CK2 8
This check assembly kit includes the parts necessary to repair or replace the second check assembly of a 8 inch double check valve assembly, series C200 and C300. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 8 IN double check and detector assembly
- Includes second check assembly, check O-ring and lube
- Red silicone check disk material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | C200, C300 |
| Compatible Size Used On | 8 IN |
| Kit Contents | Second Check Assembly, Check O-ring, Lube |
| Kit Type | Second Check Kit |
| Lead Free | Yes |