ARK C200/C300-RC4 10
Features
- Factory replacement kit
- For 10 IN valve
- Use on series C200 double check valve assembly, C300/LFC300 double check detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | C200, C300, LFC300 |
| Compatible Size Used On | 10 IN |
| Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Sleeve O-rings, Lube |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |