ARK C200/C300-RC4 2 1/2-4
This rubbercheck kit includes the parts necessary to repair or replace rubber for either first or second check assembly of a 2 1/2 - 4 inch double check valve assembly, series C200 and C300. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 2 1/2 to 4 IN double check and detector assembly
- Includes shutoff disk, check O-ring, E-Clip, sleeve O-rings and lube
- Red silicone check disk material
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | C200, C300 |
Compatible Size Used On | 2 1/2 IN to 4 IN |
Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Sleeve O-rings, Lube |
Kit Type | Check Rubber Parts Kit |
Lead Free | Yes |