ARK C200/C300-RC4 8
This rubbercheck kit includes the parts necessary to repair or replace rubber for either first or second check assembly of a 8 inch double check valve assembly, series C200 and C300. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 8 IN double check and detector assembly
- Includes shutoff disk, check O-ring, E-Clip, sleeve O-rings and lube
- Red silicone check disk material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | C200, C300 |
| Compatible Size Used On | 8 IN |
| Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Sleeve O-rings, Lube |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |