ARK C/M 2 1/2-4
Features
- Factory replacement kit
- For 2 1/2 to 4 IN valve
- Use on series C200 double check valve assembly, C300/LFC300 double check detector assembly
Specifications | |
---|---|
Compatible Series or Model | C200, C300, LFC300 |
Compatible Size Used On | 2 1/2 IN to 4 IN |
Kit Contents | Closure Sleeve, Sleeve O-ring, Lube |
Kit Type | Replacement Part |
Lead Free | Yes |