ARK C400/C500 CK1 2 1/2-4
This 2 1/2 to 4 inch lead free repair kit is used for the Colt(TM) reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the first check parts. Red silicone is used on the check disk material. This kit consists of a first check assembly and a check O-ring.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for first check repair
- Red silicone used on the check disk material
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | C400, C500 |
Compatible Size Used On | 2 1/2 IN to 4 IN |
Kit Contents | First Check Assembly, Check O-ring |
Kit Type | First Check Kit |
Lead Free | Yes |