ARK C400/C500 CK1 8
This check assembly kit includes the parts necessary to repair or replace the first check assembly of a 8 inch reduced pressure zone assembly, series C400 and C500. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 8 IN reduced pressure zone and detector assembly
- Includes first check assembly and check O-ring
- Red silicone check disk material
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | C400, C500 |
Compatible Size Used On | 8 IN |
Kit Contents | First Check Assembly, Check O-ring |
Kit Type | First Check Kit |
Lead Free | Yes |