ARK C400/C500 CK2 8
This check assembly kit includes the parts necessary to repair or replace the second check assembly of a 8 inch reduced pressure zone assembly, series C400 and C500. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 8 IN reduced pressure zone and detector assembly
- Includes second check assembly and check O-ring
- Red silicone check disk material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO | 
| Compatible Series or Model | C400, C500 | 
| Compatible Size Used On | 8 IN | 
| Kit Contents | Second Check Assembly, Check O-ring | 
| Kit Type | Second Check Kit | 
| Lead Free | Yes |