ARK C400/C500 CK2E 6
This 6 inch lead free repair kit is used for the Colt(TM) reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the second check parts. EPDM is used on the check disk material. This kit consists of a second check assembly and a check O-ring.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes second check assembly and check O-ring
- EPDM used on the check disk material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | C400, C500, LFC500 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Second Check Assembly, Check O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |