ARK C400/C500 RC4 10
Features
- Factory replacement kit
- For 10 IN valve
- Use on series C400 reduced pressure zone assembly, series C500/LFC500 reduced pressure detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | C400, C500, LFC500 |
| Compatible Size Used On | 10 IN |
| Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Lube |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |