ARK C400/C500 RC4 2 1/2-4
Features
- Factory replacement kit
- For 2 1/2 to 4 IN valve
- Use on series C400 reduced pressure zone assembly, series C500/LFC500 reduced pressure detector assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | C400, C500, LFC500 |
Compatible Size Used On | 2 1/2 IN to 4 IN |
Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Lube |
Kit Type | Check Rubber Parts Kit |
Lead Free | Yes |