ARK C400/C500 RC4 6
This rubber check kit includes the parts necessary to repair or replace the rubber for either first or second check assembly of a 6 inch series C400 and C500. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 6 IN reduced pressure zone and detector assembly
- Includes shutoff disk, check O-ring, E-Clip and lube
- Red silicone check disk material
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | C400, C500 |
Compatible Size Used On | 6 IN |
Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Lube |
Kit Type | Check Rubber Parts Kit |
Lead Free | Yes |