ARK C400/C500 RC4 8
This rubber check kit includes the parts necessary to repair or replace the rubber for eitherfirst or second check assembly of an 8 inch series C400 and C500. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 8 IN reduced pressure zone and detector assembly
- Includes shutoff disk, check O-ring, E-Clip and lube
- Red silicone check disk material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | C400, C500 |
| Compatible Size Used On | 8 IN |
| Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Lube |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |