ARK C400/C500 RT 6
This 6 inch lead free repair kit is used for the Colt(TM) reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the internal rubber parts and uses red silicone on the check disk material. This total rubber parts kit consists of two shutoff disks, two check O-rings, two E-clips, relief valve diaphragm, relief valve piston, two sleeve O-rings, relief valve E-clip, relief valve O-ring, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary rubber components for repair
- O-ring lube to reduce any friction
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | C400, C500 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Shutoff Disc, Check O-rings, E-Clips, RV Diaphragm, RV Piston, Sleeve O-rings, RV E-Clip, RV O-ring, Lube |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |