ARK C400/C500 RT 8
Features
- Factory replacement kit
- For 8 IN valve
- Use on series C400 reduced pressure zone assembly, series C500/LFC500 reduced pressure detector assembly
Specifications | |
---|---|
Compatible Series or Model | C400, C500, LFC500 |
Compatible Size Used On | 8 IN |
Kit Contents | Shutoff Disc, Check O-rings, E-Clips, RV Diaphragm, RV Piston, Sleeve O-rings, RV E-Clip, RV O-ring, Lube |
Kit Type | Complete Rubber Parts Kit |
Lead Free | Yes |