ARK C400/C500 RT-E 2 1/2-4
Features
- Factory replacement kit
- For 2 1/2 to 4 IN valve
- Use on series C400 reduced pressure zone assembly, series C500/LFC500 reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | C400, C500, LFC500 |
| Compatible Size Used On | 2 1/2 IN to 4 IN |
| Kit Contents | Shutoff Disc, Check O-rings, E-Clips, RV Diaphragm, RV Piston, Sleeve O-rings, RV E-Clip, RV O-ring, Lube |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |