ARK C/M 400/500RV
This 2 1/2 to 10 inch lead free repair kit is used for the Colt(TM) or the Maxim(TM) reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the relief valve rubber parts. This kit consists of a relief valve diaphragm, relief valve piston, relief valve E-clip, relief valve O-ring, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for relief valve repair
- O-ring lube to reduce any friction
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | C400, M400, C500, M500 |
Compatible Size Used On | 2 1/2 IN to 10 IN |
Kit Contents | RV Diaphragm, RV Piston, RV E-Clip, RV O-ring, Lube |
Kit Type | Relief Valve Rubber Parts Kit |
Lead Free | Yes |