ARK C/M 400/500VT
This repair kit is used to repair or replace the total relief valve of a 2 1/2 to 10 inch reduced pressure zone assembly, series C400 and C500, M400 and M500. The kit includes relief valve with 36 inch hose, O-ring and lube.
Features
- Factory replacement part
- For 2 1/2 to 10 IN reduced pressure zone and detector assembly
- Includes complete relief valve with 36 inch hose
- Relief valve O-ring and lube
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | C400, C501 |
Compatible Size Used On | 2 1/2 IN to 10 IN |
Kit Contents | Complete RV with 36 IN Hose, RV O-ring, Lube |
Kit Type | Total Relief Valve Kit |
Lead Free | Yes |