1ST CHECK ASSY, DC 2-4
This 2 to 4 inch first check valve assembly can be used on the Deringer 20 (DC) and 30 (DCDA-II) models. They are designed for sizes 2, 2 ½, 3 and 4 inch sizes and come pre-assembled from the factory ready for installation. This assembly comes with full check, cover seal O-ring, and retainer bolt O-rings.
Features
- For 2 to 4 inch sizes
- First check valve assembly
- Cover seal O-ring and retainer bolt O-rings
- Comes pre-assembled from the factory ready for installation
| Specifications | |
|---|---|
| Compatible Series or Model | Deringer 20, Deringer 30 |
| Compatible Size Used On | 2 IN to 4 IN |
| Kit Contents | First Check Valve Assembly, Cover Seal O-ring, Retainer Bolt O-rings |
| Kit Type | First Check Kit |
| Lead Free | Yes |