1ST CHECK ASSY, DC 6X-8
This 6 to 8 inch first check valve assembly can be used on 6 inch Deringer 20X and 30X, and 8 inch Deringer 20 and 30 models. The 6 to 8 inch first check valve assembly comes pre-assembled from the factory ready for installation. This assembly comes with first check valve assembly, cover seal O-ring, and retainer bolt O-rings.
Features
- For 6X to 8 inch sizes
- First check valve assembly
- Cover seal O-ring and retainer bolt O-rings
- Comes pre-assembled from the factory ready for installation
| Specifications | |
|---|---|
| Compatible Series or Model | Deringer 20, Deringer 30, Deringer 20X, Deringer 30X |
| Compatible Size Used On | 6 IN to 8 IN |
| Kit Contents | First Check Valve Assembly, Cover Seal O-ring, Retainer Bolt O-rings |
| Kit Type | First Check Kit |
| Lead Free | Yes |