2ND CHECK ASSY, DC 6X-8
This 6 to 8 inch second check valve assembly can be used on 6 inch Deringer 20X - 50X, 8 inch Deringer 20 ? 50 models. The 6 to 8 inch second check valve assembly comes pre-assembled from the factory ready for installation. This assembly comes with second check valve assembly, cover seal O-ring, and retainer bolt O-rings.
Features
- For 6X to 8 inch sizes
- Seond check assembly
- Cover seal O-ring and retainer bolt O-rings
- Comes pre-assembled from the factory ready for installation
| Specifications | |
|---|---|
| Compatible Series or Model | Deringer 20X, Deringer 30X, Deringer 40X, Deringer 50X |
| Compatible Size Used On | 6 IN to 8 IN |
| Kit Contents | Second Check Valve Assembly, Cover Seal O-ring, Retainer Bolt O-rings |
| Kit Type | Second Check Kit |
| Lead Free | Yes |