RK 2-8 BYPASS CHECK
This 2 to 8 inch bypass check valve rebuild kit is designed for Deringer 30/50 models. Kit includes bypass check seat, poppet, disc, retaining washer, retaining screw, cover O-ring, and seat O-ring.
Features
- For 2 to 8 inch sizes
- Includes bypass check seat and poppet
- Bypass shutoff disk, retaining washer and screw
- Bypass cover O-ring and seat O-ring
| Specifications | |
|---|---|
| Compatible Series or Model | Deringer 30, Deringer 50 |
| Compatible Size Used On | 2 IN to 8 IN |
| Kit Contents | Bypass Check Seat and Poppet, Bypass Shutoff Disk, Retaining Washer/Screw, Bypass Cover O-ring, Seat O-ring |
| Kit Type | Check Kit |
| Lead Free | Yes |