RK 6 SHUT OFFS
This 6 inch shutoff valve rebuild kit can be used on the 6 inch Deringer (2X) model. Kit includes eccentric self-alignment shutoff discs, shaft wear bands, shaft O=rings and retainer bolt seal O-rings.
Features
- For 6 inch sizes
- Incudes eccentric self-alignment shutoff discs
- Shaft wear bands and shaft O-rings
- Retainer bolt seal O-rings
| Specifications | |
|---|---|
| Compatible Series or Model | Deringer 20X |
| Compatible Size Used On | 6 IN |
| Kit Contents | Eccentric Self-Alignment Shutoff Discs, Shaft Wear Bands, Shaft O-rings, Retainer Bolt Seal O-rings |
| Kit Type | Shutoff Rebuild Kit |
| Lead Free | Yes |