RUBBER KIT, 2 - 4
This 2 to 4 inch rubber rebuild kit can be used on the Deringer 20 - 50 models. Kit includes silicone rubber elastomer discs, check valve seat O-rings, cover seal O-ring and check retained bolt O-rings.
Features
- For 2 to 4 inch sizes
- Incudes silicone rubber elastomer discs
- Check valve seat O-rings
- Cover seal O-ring and check retained bolt O-rings
| Specifications | |
|---|---|
| Compatible Series or Model | Deringer 20, Deringer 30, Deringer 40, Deringer 50 |
| Compatible Size Used On | 2 IN to 4 IN |
| Kit Contents | Silicone Rubber Elastomer Discs, Check Valve Seat O-rings, Cover Seal O-ring, Check Retained Bolt O-rings |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |