RUBBER KIT, 2-8 RV
This relief valve rubber kit can be used on 2 to 8 inch Deringer 40/50 relief valve. The Deringer relief valve is the smallest and the lightest relief valve assembly in the industry. Kit includes stainless steel relief valve piston, relief valve adapter O-ring, relief valve flange O-ring, relief valve diaphragm and guide pin retainer ring.
Features
- For 2 to 8 inch sizes
- Includes stainless steel relief valve piston
- Relief valve adapter O-ring and relief valve flange O-ring
- Relief valve diaphragm and guide pin retainer ring
| Specifications | |
|---|---|
| Compatible Series or Model | Deringer 40, Deringer 50 |
| Compatible Size Used On | 2 IN to 8 IN |
| Kit Contents | Stainless Steel Relief Valve Piston, Relief Valve Adapter O-ring, Relief Valve Flange O-ring, Relief Valve Diaphragm, Guide Pin Retainer Ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |