LFRK 007DCDA-CK1 2 1/2-3
Part of the RK-LF007DCDA Series
Ordering Code: 0794007
UPC: 098268458459
Lead Free: YES
First Check Kit for 2 1/2 to 3 IN Lead Free Double Check Detector Assembly
This first check replacement kit is used to repair or replace the first check on a 2 1/2 to 3 inch lead free lead free double check detector assembly to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring, disc assembly, spring, check cage and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 to 3 inch double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 007DCDA |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Spring Retainer, Check Cage, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |