LFRK 009-CK2 2 1/2-3
Part of the RK-LF009 Series
Ordering Code: 0794055
UPC: 098268458930
Lead Free: YES
Second Check Repair Kit for 2 1/2 and 3 IN Lead Free Reduced Pressure Zone Assembly, LF009
This second check repair kit provides all the parts necessary to repair or replace the second check on a 2 1/2 and 3 inch lead free reduced pressure zone assembly backflow preventer, model LF009. This kit consists of the check assembly, cover O-ring, and flow tube O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | LF009, 009 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Check Assembly, Cover O-ring, Flow Tube O-ring |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |