LFRK 009-RV 2 1/2-3
Part of the RK-LF009 Series
Ordering Code: 0794053
UPC: 098268458916
Lead Free: YES
Relief Valve Rubber Parts Kit for 2 1/2 and 3 IN Lead Free Reduced Pressure Zone Assembly
This relief valve rubber parts kit is used for repairing the parts on a relief valve for a 2 1/2 and 3 inch lead free reduced pressure zone assembly which is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a diaphragm, disc, molded disc assembly, piston O-ring, stem O-ring and cover O-ring.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF009, 009 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Diaphragm, Disc, Molded Disc Assembly, Piston O-ring, Stem O-ring, Cover O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |