LFRK 009-T 2 1/2-3
Part of the RK-LF009 Series
Ordering Code: 0794051
UPC: 098268037012
Lead Free: YES
2 1/2 And 3 In Reduced Pressure Zone Total Repair Kit, Lead Free, Series 009
This 2 1/2 and 3 inch total repair kit provides all the parts necessary to repair or replace the major internal components of the applicable reduced pressure zone assembly, lead free series 009. The kit consists of first and second check assemblies and relief valve repair kit. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
Specifications | |
---|---|
Kit Type | Repair Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |