LFRK 009M2-C 1
Part of the RK-LF009 Series
Ordering Code: 0794046
UPC: 098268458848
Lead Free: YES
Cover Repair Kit for 1 IN Lead Free Reduced Pressure Zone Assembly
This cover repair kit is used to repair or replace the cover on a 1 inch lead free reduced pressure zone assembly used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a cover and cover O-ring.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 1 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 009M2 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |