LFARK 4000B-C 1 1/4-1 1/2
This cover assembly kit includes the parts necessary to repair or replace the cover of a 11/4 to 11/2 inch reduced pressure zone assembly, series 4000B. This kit consists of all parts necessary to repair the cover assembly of the applicable double check valve assembly. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- Made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000B, LF4000B |
| Compatible Size Used On | 1 1/4 IN to 1 1/2 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | AMES KITS |